Details
NX Sheet Metal
Depending on the edge geometry, attempting to create a Closed Hem Flange on a
string of edges may fail with an alert: 'Unable to create body'
Solution
Either:
1. Create separate Hem Flange features, picking induvidual edges in each
or
2. Create an Open Hem Flang, but give a small Bend radius of 0.01mm
( ref PR 9168056)
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: NX
Application: NX_SHEET_METAL
Version: V12.0.1
Function: HEM_FLANGE
Ref: 001-9168056