Details
Does Solid Edge Technical Publications support third party CAD such as SolidWorks and
Inventor? If so, how should this be used?
Solution
The SolidWorks or Inventor user can download a QuadriSpace plugin that will add the ability to create QuadriSpace files from the third party CAD model. These plugins can be downloaded from the QuadriSpace website.
We do not support the direct open of third party CAD files into our Solid Edge Technical Publications application.
However, you could open the third party CAD files directly into native Solid Edge (which gets installed at the same time as Technical Publications) and then send the file to Solid Edge Technical Publications, or save in Solid Edge format to then open in Technical Publications
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: TECH_PUB
Function: 3D_PUBLISHING
Ref: 001-8374225