Solid Edge ST10 and NX 10.x using same Flex version on the same server

2021-10-06T23:52:22Z
PART/SHEETMETAL SETUP

Summary


Details

Can ST10 and NX 10.x both use the same FlexNet software version on the same server?  

Solution

Solid Edge ST10 uses FlexNet 11.14.0.1.  Unfortunately the NX 11 daemon is not compatible with FlexNet 11.14.0.1.  As NX 11 is not compatible, there is no expectation for NX 10 to work either. 
  
As ST10 and NX 10 are both not compatible with FlexNet 11.14.0.1, then you will have to install both versions of Flex onto your license server and configure each license server to point to the appropriate Flex version. 



Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V110.0
Function: LICENSING

Ref: 001-8950293

KB Article ID# PL8004172

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES