Details
Is there an option or way to automatically update the flat pattern of a sheet metal file after making changes to the model?
Solution
The flat pattern is automatically updated whenever the sheet metal file is saved. Therefore it is not necessary to update the flat pattern after each model change. This is by design to ensure that on larger models the flat pattern is not being constantly changed/updated for every modification being made to the model and the user then slowed down performing edits. If you want your flat pattern updated, simply save the model.
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V110.0
Function: FLAT_PATTERN
Ref: 001-8841354