Unexpected Error from external database driver occurs in Progressive Die Wizard (PDW)

2021-10-06T23:26:18Z

Summary


Details

Steps to reproduce


When using "Direct unfolding" command in PDW, following message pops up:


"ODBC Excel driver login failed: Unexpected Error from External Database driver (1)"



Solution


1. Toggle off the Progressive Die Wizard customer default "use ODBC on windows 32 bit" and restarting NX removes the error message.


2. Select File -> Utilities --> Customer Defaults --> Gateway -->General --> Spreadsheet -> Toggle on Xess as the default spreadsheet application instead of Excel- OK and restarting NX removes the error message.



Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: XP32
Product: NX
Application: KDA
Version: V8.5.3
Function: PROGRESSIVE_DIE

Ref: 001-9016517

KB Article ID# PL8004029

Contents

SummaryDetails

Associated Components