Check-Mate Rules Configuration and Files Documentation

2021-10-06T23:26:18Z

Summary


Details

Unable to Find Check-Mate Rules Configuration and Files Documentation. 



Solution

Open in NX, 'File -> Utilities -> Customer Defaults -> Analysis -> Check-Mate 
(tab)' which allows users to configure the Rules.


The ruleset file is a single xml file with ".vrx" extension, and it is 
authored by using the standalone Java tool which can be found interactively by 
selecting on the 'Windows Start Button -> All Programs -> NX installation 
folder -> Tools folder -> Validation Rule Editor (icon)'. 

The alternate method is running it directly within the NX installation folder - 
UGII_BASE_DIR\design_tools\checkmate\tools\ruleeditor\ruleeditor.bat.


The standalone Java tool "Rule Editor" contains self-explaining documentation 
and that is why it is not included in the NX documentation.


The Java version level is stated in the NX Release Notes. 



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: NX
Application: KDA
Version: V11.0.2
Function: VALIDATION

Ref: 001-9133209

KB Article ID# PL8004012

Contents

SummaryDetails

Associated Components