Solid Edge Views auto-placing during Create Drawing.

2021-10-06T23:51:56Z
DRAFT

Summary


Details

Using the command to create a drawing from the active model and it is 
automatically placing three views.



Solution

When you select the command, it comes up with the template dialog and on that 
dialog, you need to check the option to Run Drawing View Wizard.  This will allow you to place the views that YOU want to place.



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: DRAFT
Version: V110MP5
Function: DRAWING_VIEWS

Ref: 001-9109860

KB Article ID# PL8003774

Contents

SummaryDetails

Associated Components

DRAFT: DRAWING_VIEWS