Solid Edge Standard Parts Configuration Wizard

2021-10-06T23:51:52Z
PART/SHEETMETAL

Summary


Details

Unable to get Local Standard Parts running.  Get no information in the 
Configuration Wizard and also would get a missing GUID database error when 
trying to save the Configuration Wizard after pointing to and populating. 



Solution

Originally removed everything including SQL Express and Standard Parts and 
could not get it to load or run correctly . After removing the SQL Express 
and the Standard Parts Administrator there were still some residual SQL Express 
leftovers located on the machine. 


With everything removed, go to:


C:\Program Files\Microsoft SQL Server\MSSQL11.SQLEXPRESS\MSSQL\DATA

and delete the following:


xCP_localGUIDdb95.mdf 
xCP_localGUIDdb95_log.ldf 
xse110_StandardParts110.mdf 
xse110_StandardParts110_log.ldf


Once these are deleted, you should be able to load SQL Express without errors and 
also the Standard Parts Administrator successfully. 



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V110.0
Function: INSTALL

Ref: 001-9095309

KB Article ID# PL8003673

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES