Solid Edge Part Copy - Merge as solid body

2021-10-06T23:51:45Z
PART/SHEETMETAL

Summary


Details

Inside the Options for the Part Copy command, when is the "Merge solid bodies" 
toggle available? What does it do? 



Solution

When an assembly document is used, the Merge solid bodies option is turned on 
by default. The check box control for Adjust non-manifold condition and merge 
option is off by default. When it is checked and there are multiple bodies 
created by the Part Copy feature, Solid Edge will adjust such bodies to remove 
the non-manifold conditions and merge into a single design body. 



Notes and References





Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V109MP12
Function: FEATURES

Ref: 001-9081884

KB Article ID# PL8003503

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN