Synchronization between NX assembly and Teamcenter BOMView.

2021-10-06T23:26:14Z

Summary


Details

Which NX operations do not synchronize  the NX assembly and Teamcenter BOMView 

Solution

Any Save action with customer default "Structure update on Save" set to true will synchronize NX and TC structures. And this will always happen from NX save, when you make structure changes in Teamcenter, they are never automatically synchronized with NX structure (until you save from NX). 


If this customer default is false, the structure will never be synchronized. 


 


This should not be based on what type of structure modifications are there.





Notes and References

9077909

Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: NX
Application: NXMANAGER
Version: V11.0.2
Function: FILE_SAVE

Ref: 001-9077909

KB Article ID# PL8003479

Contents

SummaryDetails

Associated Components