Details
When opening a draft that needs an update of drawing views, update is run and the Dimension Tracker is shown. Then the customer directly does an "undo" and again updates the drawing views - this time the Dimension Tracker is not triggered. Why?
Solution
The behaviour is as expected because the data behind Dimension Tracker is transient data. That means it is not stored or persistent data. The "undo" command is based on and works only with persistent data. Consequently Dimension Tracker cannot be triggered from an undo.
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 764
Product: SOLID_EDGE
Application: DRAFT
Version: V109MP8
Function: DRAWING_VIEWS
Ref: 001-9008839