NX No ability to Section & Markup in XpresReview

2021-10-06T23:26:13Z
NX for Design

Summary


Details

Since the upgrade to XpresReview 10.1.3, some of the commands/functions/tabs are missing. 

Is the ability to Section & Markup not there anymore? 




Solution

The option to Section & Markup is only available when XpresReview is launched from NX ('send to Package File'). 

Running standalone XpresReview does not have those options - Section & Markup are paid for features that you only get when launching from NX.



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: GATEWAY
Version: V12.0
Function: XPRESREVIEW

Ref: 001-9057746

KB Article ID# PL8003304

Contents

SummaryDetails

Associated Components

Modeling