Linking Material with Sheet Metal Gage through gagetable.xlsx or material.mtl

2021-10-06T23:51:27Z

Summary


Details

How do you map a gage file and gage table to a material?



Solution

1) Choose Application button -> Info -> Material Table . 


2) In the Solid Edge Material Table dialog box, click the Material tab. 


3) On the Material tab, select the Material name to which you want to map the 
gage file and gage table. 


4) On the Gage tab, click the Use Excel File option. 


Tip: Use the Solid Edge Options dialog box -> File Locations tab -> Sheet Metal Gage 
File path option to specify the Excel file you want to use. 
 
5) In the Use Gage Table box, select a gage table. 


6) On the Gage tab, select Associate with material . 


7) Click Save to add the gage file and gage table information to the material 
library. 



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V110MP1
Function: MATERIAL_TABLE

Ref: 001-9041511

KB Article ID# PL8003132

Contents

SummaryDetails

Associated Components