Simcenter 3D Solutions Using Synchronous Modeling - Optimize Face on a Non-Parametric Part with Tolerant Edges

2021-10-06T23:26:11Z
Simcenter 3D

Summary


Details

Attempting to create a FEM, a CAE geometry update error is returned with message "Polygon body has free edges".

Solution

Tolerant edges are not valid for CAE operations -- edges must be precise edges for CAE analysis.   In addition to operations for repairing geometry like Auto Heal and Stitch Edge, the synchronous modeling command Optimize Face can also be used.  This operation does remove parameters from some features, so face selection and tolerance should be considered.

Notes

Synchronous Modeling documentation

KB Article ID# PL8003090

Contents

SummaryDetails

Associated Components

Acoustics Additive Manufacturing Assembly FEM Correlation and Updating Durability Electromagnetics (High Frequency) Electromagnetics (Low Frequency) Flexible Pipe Laminate Composites Margin of Safety Motion Multiphysics NX Open Nonlinear Optimization Pre/Post Response Dynamics Rotor Dynamics Samcef Environment Simulation Process Management Thermal / Flow