Details
Control the Order in Which Drawing Sheets are Listed in Part Navigator.
Solution
Current drawing sheet numbers as listed in each NX part files, Part Navigator:
1
10
11
12
2
3
4
5
6
7
8
9
...
Recommended renaming to use the same number of alpha or numeric characters.
01
02
03
04
05
06
07
08
09
10
11
12
Standard alpha/numeric listings are based on first place digit, second place
digit, and so on for all digits present. In this case, adding a zero now ensures
that these are displayed in the expected numerical order.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 764
Product: NX
Application: DESIGN
Version: V11.0
Function: PART_NAVIGATOR
Ref: 001-9034759