Solid Edge Scaled and blurred icons and 3D model in Solid Edge

2021-10-06T23:51:10Z
PART/SHEETMETAL

Summary


Details

All icons are scaled and blurred in Solid Edge.  Why?



Solution

The likelihood is that the user has set the Windows scaling to greater than 100%.


The recommendation is to set Windows scaling to 100% - this will sharpen the icons again.



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 8.164
Product: SOLID_EDGE
Application: APPLICATION
Version: V111.0
Function: OPTIONS

Ref: 001-9003795

KB Article ID# PL8002784

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES