Insight: Transaction is currently being processed....

2021-10-06T23:51:09Z

Summary


Details

Using Insight and when trying to check in a file, getting an error that a transaction is pending. 



Solution

Close Solid Edge. 
To clear this message navigate thru Windows to the Insight cache folder. Look 
in the Cookies folder. Locate the translog.xml file and rename the file.


Then, start Solid Edge and go to Cache Assistant. Perform an Update Status 
command. Now check in any files that are checked out. Any files left over in 
the cache need to be deleted.


Once the cache has been cleared then you can delete the translog file that you 
renamed. 



Notes and References





Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: XP32_SP2
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V108MP12
Function: INSIGHT

Ref: 001-9004030

KB Article ID# PL8002773

Contents

SummaryDetails

Associated Components