Tecnomatix Legacy Can Robcad be integrated with Teamcenter?

2021-10-07T00:01:13Z
Robcad

Summary


Details

Can Robcad be integrated with Teamcenter?


Solution

No, Robcad does not have a direct integration to Teamcenter.

However, Robcad can be integrated to eM-Server through the Robcad eMS
connectivity process.

There is then the option to use the CC Integration between Teamcenter and eMS,
to share data.

Both of these processes are detailed in the available Tecnomatix
documentation.


Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764
Product: TECNOMATIX
Application: ROBCAD
Version: V11.0RX
Function: ROBCAD_CONNECTI

Ref: 001-9001972

KB Article ID# PL8002748

Contents

SummaryDetails

Associated Components

Integration Process Designer Integration Robcad Integration