Solid Edge Adjustable part not updating when parameters are changed

2021-10-06T23:51:07Z
ASSEMBLY

Summary


Details

After placing an adjustable part and defining all controlling variables, the part did not update after changing the parameters.



Solution

Check that the "Design Body" of the part is also an "Assembly Body", if not RMB -> "Activate Assembly Body" and saving the file will resolve the issue.



Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V109MP9
Function: ADJUSTABLE_PART

Ref: 001-8999663

KB Article ID# PL8002731

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS