Solid Edge SEEC; AtT: Solid Edge Non graphic parts giving error while importing to TC

2021-10-06T23:51:06Z
DOC_MANAGEMENT

Summary


Details

While importing Solid Edge parts/assembly into teamcenter (AtT), the non
graphic parts are throwing this issue "includes properties
SE_ASSEMBLY_QUANTITY_OVERRIDE and SE_ASSEMBLY_QUANTITY_STRING which are not
prepared for import to Teamcenter. These Solid Edge properties are used to
define a non-graphic part workflow. These properties should be analyzed with
Teamcenter Unit of Measure (UOM) and updated to align with Teamcenter
requirements. The Item will be added to the Assembly without the non-graphic
information."


Solution

It appears that you have not "data prepped" the file properties to include
the 2 custom properties needed to sync up the non-modeled file within
Teamcenter. Please note you must also set / create TC based preferences to
support this concept.

To control the type we use an attribute SE_ASSEMBLY_QUANTITY_OVERRIDE

0 for a non-graphic part with a unit and quantity
1 for a non-graphic part without a unit or quantity

To control the Unit of measure we use SE_ASSEMBLY_QUANTITY_STRING

N/A for a non-graphic part without a unit or quantity
<Teamcenter UOM> for a non-graphic part with a unit and
quantity

The custom property SE_ASSEMBLY_QUANTITY_STRING captures the type of unit and
the number of decimal places you require. For example, Liters;4. You must
separate the unit type and the decimal places with a semi-colon (;)

The SEEC administrator documentation includes further details.


Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 2008_R2
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V110.0
Function: SEEC

Ref: 001-8993395

KB Article ID# PL8002713

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: SEEC