Solid Edge Why are the 'Recognize Holes' and 'Recognize Hole Patterns' commands disabled?

2021-10-06T23:51:04Z
PART/SHEETMETAL

Summary


Details

Pattern recognition is disabled. 



Solution

Solid Edge does not recognize holes or patterns of holes for a surface model. It will need to be a design body.  If the geometry is a design body, you need to run the 'Inspect -> Recognize Holes' first, before running the 'Recognize Hole Patterns' command.  When the 'Recognize Holes' is grayed out, there are no candidate faces that can be turned into a hole. 



Notes and References





Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V110.0
Function: SYNC_FEATURES

Ref: 001-8996943

KB Article ID# PL8002702

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN