Details
"Invalid dataset type, scan mode is only for I-deas and CatiaV4" error when
using cmmbatch with the p option to indicate dataset type is ProEngineer.
Solution
This error is correct. The scan mode of cmmbatch does not support the p dataset
type because ProEngineer is not supported using this mode.
Notes and References
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: CMM
Version: V11.0.2
Function: PROENGINEER
Ref: 001-8982008