Dear Siemens PLM Software Customer,
We are pleased to inform you that Tecnomatix controllers for "ABB, FANUC, KAWASAKI, NC, YASKAWA" are available for download from https://download.industrysoftware.automation.siemens.com.
See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V13.0/, V13.1/, V13.1.1/, V13.1.2/, V14.0/, V14.0.1/, V14.0.2/ or V14.1/
Expand ABB, FANUC, KAWASAKI, NC or YASKAWA
Download the file(s):
Tecnomatix_13.0_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_13.0_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_13.0_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_13.0_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_13.0_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_13.0_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_13.1_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_13.1_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_13.1_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_13.1_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_13.1_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_13.1_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_13.1.1_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_13.1.1_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_13.1.1_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_13.1.1_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_13.1.1_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_13.1.1_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_13.1.2_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_13.1.2_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_13.1.2_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_13.1.2_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_13.1.2_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_13.1.2_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_14.0_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_14.0_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_14.0_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_14.0_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_14.0_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_14.0_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_14.0.1_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_14.0.1_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_14.0.1_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_14.0.1_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_14.0.1_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_14.0.1_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_14.0.2_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_14.0.2_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_14.0.2_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_14.0.2_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_14.0.2_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_14.0.2_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
Tecnomatix_14.1_ABB_RAPID_64BIT_v3.11_10_08_2018.exe
Tecnomatix_14.1_FANUC_RJ_64BIT_v2.46_10_08_2018.exe
Tecnomatix_14.1_KAWASAKI_AS_64BIT_v2.57_10_08_2018.exe
Tecnomatix_14.1_NC_CODE_EMBRAER_64BIT_v1.5.6_10_08_2018.exe
Tecnomatix_14.1_NC_CODE_RIVETING_64BIT_v1.3.4_10_08_2018.exe
Tecnomatix_14.1_YASKAWA_INFORM_64BIT_v4.3_10_08_2018.exe
To Install:
Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).
Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens PLM Software
SFB-TECNOMATIX-8002464
PR N/A
Product Information: