Solid Edge Does Solid Edge 2019 support High-Resolution Monitors?

2021-10-06T23:52:48Z
PART/SHEETMETAL

Summary


Details

Does Solid Edge 2019 support a High-Resolution Monitors?

Solution


With the release of Solid Edge 2019 we have improved support for bitmaps, controls, and other graphic elements displayed on high-resolution monitors (monitors with resolution greater than 3500 pixels). Although high-resolution monitor support is available for both Microsoft Windows 7 and Windows 10, Windows10 offers superior dots-per-inch (DPI) scaling capabilities.


When you use a monitor with DPI greater than 170 pixels, we recommend you adjust settings in two locations:


  • Set the primary DPI scaling resolution for the entire desktop using the Microsoft Windows Control Panel.

  • Adjust the relative sizing of Solid Edge design tools on the Helpers tab in the Solid Edge Options dialog box.
     

Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 10_1709
Product: SOLID_EDGE
Application: HARDWARE
Version: V219.0
Function: GRAPHICS_CARDS

Ref: 002-8002342

KB Article ID# PL8002342

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES