Details
Is Solid Edge 2019 supported on Windows 7 and if so, when will Solid Edge stop supporting Windows 7?
Solution
Yes, Solid Edge 2019 is supported on Windows 7. Solid Edge 2019 will be the last release to install on Windows 7 or Windows 8.1.
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: SETUP
Version: V219.0
Function: INSTALL
Ref: 002-8002299