Solid Edge Is Solid Edge 2019 supported on the Windows Home or Windows RT platform?

2021-10-06T23:52:46Z
PART/SHEETMETAL

Summary


Details

Unable to install Solid Edge 2019 on the Windows Home and Windows RT platform.

Solution

The Windows Home and Windows RT operating system platforms are not supported with Solid Edge 2019 or any Sold Edge platform.

Hardware/Software Configuration

Platform: INTEL
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: SETUP
Version: V219.0
Function: INSTALL

Ref: 002-8002298

KB Article ID# PL8002298

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES