Details
For example, the item ID is 00012345 and you have a part attribute, NX_PART_ATTRIBUTE= 44-555-6678.
To export the part outside Teamcenter, you want the part file name to be 44-555-6678. How can this be done?
Solution
In the Export dialog --> Naming --> Export Name to User Number --> Define Naming Rule --> Set Naming Rule Type --> Rename --> then specify the rename string as ${NX_PART_ATTRIBUTE}
Notes and References
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: NX
Application: NXMANAGER
Version: V11.0.2
Function: CLONE_EXPORT
Ref: 002-8002139