Details
Can ST10 and NX 11.x both use the same FlexNet software version on the same server?
Solution
Solid Edge ST10 uses FlexNet 11.14.0.1. Unfortunately the NX 11 daemon is not compatible with FlexNet 11.14.0.1.
As ST10 and NX 11 are both not compatible with FlexNet 11.14.0.1, then you will have to install both versions of Flex onto your license server and configure each license server to point to the appropriate Flex version.
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V110.0
Function: LICENSING
Ref: 002-8002025