Load SEAdmin Options.xml file on Solid Edge startup

2021-10-06T23:52:14Z

Summary


Details

Is it possible to load the settings from the SEAdmin Options.xml file on every start up of Solid Edge?

Solution

No, it is currently not possible to load the SEAdmin Options.xml file on start up of Solid Edge.

The SEAdmin Options.xml file must be explicitly read in using the Solid Edge Options -> File Locations -> Solid Edge Admin setting.

Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V110.0
Function: OPTIONS

Ref: 002-8002000

KB Article ID# PL8002000

Contents

SummaryDetails

Associated Components