Solid Edge Automatically installing a Solid Edge update after installing base Solid Edge

2021-10-06T23:52:11Z
PART/SHEETMETAL

Summary


Details

Is it possible to automatically install a Solid Edge update or maintenance pack immediately after installing the base Solid Edge software.

Solution

On the base Solid Edge install media under the "Solid Edge" folder is a folder called "Update".

If you copy the desired Solid Edge maintenance pack into this "Update" folder, then after installing the base Solid Edge software, immediately the maintenance pack install will begin.  

Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V110.0
Function: INSTALL

Ref: 002-8001990

KB Article ID# PL8001990

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES