Solid Edge What does FloEFD do?

2021-10-06T23:52:00Z
APPLICATION

Summary


Details

What does FlowEFD do?

Solution

FlowEFD helps to Solves fluid flow and heat transfer problems.

Fluid flow is the movement of a fluid caused by natural buoyancy or mechanical fan forces. Heat transfer is the transfer of thermal energy because of a temperature difference. This process exist in three modes:

1.  Conduction through a solid or a stationary fluid.
2.  Convection from a surface a to moving fluid
3.  Radiation heat exchange between two surfaces.



Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: EXTERNAL_APPS
Version: V110MP6
Function: FLOEFD

Ref: 002-8001835

KB Article ID# PL8001835

Contents

SummaryDetails

Associated Components

APPLICATION: ENGR_REFERENCE APPLICATION: SE_ELECTRICAL