RobotExpert Controllers for ABB, FANUC, YASKAWA

2021-10-07T00:14:16Z

Summary


Details

Dear Siemens PLM Software Customer,

We are pleased to inform you that RobotExpert controllers for "ABB, FANUC, YASKAWA" are available for download from https://download.industrysoftware.automation.siemens.com.


   See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand RobotExpert/
Expand Robot_Controllers/
Expand V13.1/, V14.0/, V14.0.2/, V14.1/, V14.1.1/, V14.1.2/, V15.0/ or V15.0.1/
Expand ABB, FANUC or YASKAWA


Download the file(s):


    RobotExpert_13.1_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_13.1_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_13.1_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_14.0_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_14.0_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_14.0_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_14.0.2_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_14.0.2_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_14.0.2_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_14.1_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_14.1_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_14.1_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_14.1.1_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_14.1.1_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_14.1.1_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_14.1.2_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_14.1.2_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_14.1.2_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_15.0_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_15.0_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_15.0_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe



    RobotExpert_15.0.1_ABB_RAPID_64BIT_v3.31.1_10_07_2019.exe
    RobotExpert_15.0.1_FANUC_RJ_64BIT_v2.61.2_10_07_2019.exe
    RobotExpert_15.0.1_YASKAWA_INFORM_64BIT_v4.33_10_07_2019.exe




To Install:


Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).


Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.


The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens PLM Software

SFB-TECNOMATIX-8014796
Product Information:
  • Product: TECNOMATIX

KB Article ID# PL8014796

Contents

SummaryDetails

Associated Components