Tecnomatix Is there a way to import and create "Logic Blocks" in Process Simulate ?

2021-10-07T00:01:18Z
Process Designer

Summary


Details

We can output the setting status of "Logic Blocks" to Excel file by "Export LBs to Excel" command, but likewise can we import and create "Logic Blocks"?



Solution

We currently do not plan to allow an LB import. 

Logic Blocks are library components hence you only need create them once and then you can re-use them again and again via a simple Import Component, hence we do not currently have an Import LB function. 



Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: TECNOMATIX
Application: PLANNING_APPLIC
Version: V12.1.2.X
Function: PROCESS_SIMULAT

Ref: 002-8001783

KB Article ID# PL8001783

Contents

SummaryDetails

Associated Components

Planning Logistics