Details
How the below setting works:
1. File -> Utilities -> Customer Defaults.
2. Analysis -> Check-Mate -> HD3D -> Open Check-Mate Set Up Tests Dialog
Solution
The "Open Check-Mate Set Up Tests Dialog" setting determines if the Check-Mate 'Set Up Tests' dialog opens when other application (for e.g. Visual Reporting) send objects to Check-Mate.
When the setting is ON, the "Set Up Tests" dialog opens when user hits "Execute Check-Mate Tests" (for e.g. MB3 on Visual Reporting test -> Send To -> Execute Check-Mate Tests).
If the setting is OFF, 'Execute Tests' message will appear.
Hardware/Software Configuration
Platform: all
OS: n/a
OS Version: n/a
Product: NX
Application: GATEWAY
Version: V12.0
Function: CUSTOMER_DEFS
Ref: 002-8001657