When doing a 'Mirror Copy Feature' and selecting multiple features I am unable to include an Etch. Why?

Solution
It is not possible to select an Etch along with regular features when doing a 'Mirror Copy Feature' - this is because Etch creates a wire body which currently cannot be combined with regular features.
The workaround is to use "Mirror Copy Part" as a separate operation and select 'Feature' from the pulldown before picking the Etch.

The Etch feature is now mirrored.

Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 764
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V110.0
Function: FEATURES
Ref: 002-8001610