NX OpenNX for ManufacturingLicensingTeamcenter ShareNX System AdministrationNX Design TranslatorsNX for Design
Summary
Details
Siemens PLM is pleased to inform you that the latest version of the Thermal and Flow solvers is now available for download from the Siemens PLM Download server. For details of patches included with this release please see the associated README.pdf file included with the release. This README file also includes instructions for installing this update.
This release contains updates for NX 10, NX 11, and NX 12. To download the update, start at the Siemens PLM Download sever. Note a valid WebKey account is required for download.
Once on the dowload server navigate to NX and select Product Updates - Desired version - Thermal and flow - the correct file for your platform. SFB-NX-8001551 Product Information:
Block/UI Interface Stylers
Knowledge Fusion
Menuscript
NX Open - All Languages
NX Open Python
Open for C/C++
Open for CAE
Open for GRIP
Open for Java
Pre-NX6 UI Styler
SNAP
UDO