Details
The Two Step Release workflows are not sending email notifications to designated groups or members, even though the tasks are being generated successfully.
Solution
Make sure there is a Receive Connector on the email server and add the Sharepoint server IP address to it.
Hardware/Software Configuration
Platform: INTEL
OS: window
OS Version: 764SP1
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V109MP6
Function: SESP-WEB
Ref: 002-8001486