Tecnomatix Tecnomatix Controllers for NC, UNIVERSAL

2021-10-07T00:11:37Z
Virtual Reality Intosite Process Designer Dimensional Planning Validation Teamcenter Share Process Simulate Web-Based BOP Manager [eMS Platform] eM-Server

Summary


Details

Dear Siemens PLM Software Customer,

We are pleased to inform you that Tecnomatix controllers for "NC, UNIVERSAL"
are available for download from https://download.industrysoftware.automation.siemens.com.


   See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V13.0/, V13.0.2/, V13.1/, V13.1.1/, V13.1.2/, V14.0/ or V14.0.1/
Expand NC or UNIVERSAL


Download the file(s):


    Tecnomatix_13.0_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_13.0_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_13.0.2_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_13.0.2_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_13.1_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_13.1_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_13.1.1_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_13.1.1_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_13.1.2_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_13.1.2_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_14.0_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_14.0_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe


    Tecnomatix_14.0.1_NC_CODE_64BIT_v1.24_16_01_2018.exe
    Tecnomatix_14.0.1_UNIVERSAL_URSCRIPT_64BIT_v2.8.1_16_01_2018.exe



To Install:


Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe
into a folder ($Tecnomatix/downloads is suggested), where $Tecnomatix is the full path to the Tecnomatix installation.

Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.

The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens PLM Software

SFB-TECNOMATIX-8001397
Product Information:
  • Product: TECNOMATIX

KB Article ID# PL8001397

Contents

SummaryDetails

Associated Components

VR Analyze