Solid Edge Cannot start/launch ST10 Standard parts configuration wizard.

2021-10-06T23:51:28Z
APPLICATION

Summary


Details

After installation of standard parts administrator, user cannot launch configuration wizard.
The issue has been seen occurring mostly on windows 10 machines.



Solution

Check which MP is installed.
The correct process is:-
1) Install ST10 Base
2) Install and configure ST10 standard parts administrator
3) Install required MP.

The other workaround if the configuration wizard does not launch is to re-install the same MP without any uninstallation. The standard parts configuration wizard should then open and user can continue with the configuration process of standard parts.




Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: EXTERNAL_APPS
Version: V110MP3
Function: STANDARD_PARTS

Ref: 002-8001215

KB Article ID# PL8001215

Contents

SummaryDetails

Associated Components

APPLICATION: ENGR_REFERENCE APPLICATION: SE_ELECTRICAL