SHA256 hashes for download files on GTAC

2021-10-07T00:08:14Z

Summary


Details


Beginning with NX 12.0 and other associated products: Simcenter, MCD, NX Nastran, documentation, etc., we will post text files containing SHA256 hashes for each download .zip (Windows) or .tar.gz (Linux & MacOS).  The text files can be used to check if the download was complete and correct. 

Each operating system has the ability to create a checksum for a file. This checksum must be the same as the one posted on our website under full product download. If so, you can be sure you downloaded the correct file and the download was completed successfully.

The below describes the commands and the resulting SHA256 information for each platform.  These are the commands we will use on each platform to obtain the SHA256 hash and should be available on platforms for the customer to verify the download.

Windows:


Command:   CertUtil –hashfile [name_of_zip_file].zip SHA256 >> [name_of_zip_file].sha256.txt


Example:   CertUtil –hashfile nx-12.0.0.zip SHA256 >> nx-12.0.0.sha256.txt


Contents of resulting .txt file:


SHA256 hash of file nx-12.0.0.zip:
78 61 b9 3b 9d 06 5c 06 67 e1 ec 4f db d8 21 78 ba 15 ba 0b f5 d4 62 cd af 34 66 95 bb 29 d7 d8
CertUtil: -hashfile command completed successfully.
 

Linux:


Command:  sha256sum [name_of_tar.gz_file].tar.gz >> [name_of_tar.gz_file].sha256.txt


Example:   sha256sum nx-12.0.0.tar.gz >> nx-12.0.0.sha256.txt


Contents of resulting .txt file:


4a7de372f1732a161132296847ea8c84f7044ab35b6a441389d29555e494f960  nx-12.0.0.tar.gz


 


MacOS


Command:  openssl dgst –sha256  [name_of_tar.gz_file].tar.gz >> [name_of_tar.gz_file].sha256.txt 


Example:   openssl dgst –sha256 nx-12.0.0.tar.gz >> nx-12.0.0.sha256.txt


Contents of resulting .txt file:


SHA256(nx-12.0.0.tar.gz)= 3fee6e36199169a02d8ac150c4776bacd5d9dd81b23d1034be4a57510379bce8









SFB-NX-8001202
Product Information:
  • Product: NX

KB Article ID# PL8001202

Contents

SummaryDetails

Associated Components