Dear Siemens PLM Software Customer,
We are pleased to inform you that Tecnomatix controllers for "KAWASAKI, KUKA, NACHI"
are available for download from https://download.industrysoftware.automation.siemens.com.
See Tecnomatix_Controller_Name_changes_log.htm for details
concerning this update.
Note: This file is located in the 'Change_Logs' folder directly
under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V11.1/, V12.1/, V13.0/, V13.0.1/, V13.0.2/, V13.1/, V13.1.1/, V13.1.2/ or V14.0/
Expand KAWASAKI, KUKA or NACHI
Download the file(s):
Tecnomatix_11.1_KAWASAKI_AS_32BIT_v2.35_12_10_2017.exe
Tecnomatix_11.1_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_11.1_KUKA_KRC_32BIT_v3.44.2_12_10_2017.exe
Tecnomatix_11.1_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_11.1_KUKA_KRC_BMW_32BIT_v2.41.2_12_10_2017.exe
Tecnomatix_11.1_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_11.1_NACHI_SLIM_32BIT_v3.0.1_12_10_2017.exe
Tecnomatix_11.1_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_12.1_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_12.1_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_12.1_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_12.1_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.0_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.0_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.0_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.0_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.0.1_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.0.1_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.0.1_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.0.1_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.0.2_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.0.2_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.0.2_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.0.2_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.1_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.1_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.1_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.1_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.1.1_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.1.1_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.1.1_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.1.1_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_13.1.2_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_13.1.2_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_13.1.2_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_13.1.2_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
Tecnomatix_14.0_KAWASAKI_AS_64BIT_v2.35_12_10_2017.exe
Tecnomatix_14.0_KUKA_KRC_64BIT_v3.44.2_12_10_2017.exe
Tecnomatix_14.0_KUKA_KRC_BMW_64BIT_v2.41.2_12_10_2017.exe
Tecnomatix_14.0_NACHI_SLIM_64BIT_v3.0.1_12_10_2017.exe
To Install:
Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe
into a folder ($Tecnomatix/downloads is suggested).
Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
Where $Tecnomatix is the full path to the Tecnomatix installation.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens PLM Software
SFB-TECNOMATIX-8001091
Product Information: