NX Cannot access PDW Libraries due to folder path too long.

2021-10-06T23:26:07Z
NX for Design

Summary


Details

Cannot access PDW Libraries due to folder path too long.
The directory path became too long and we see only blank window when accessing PDW libraries.


1. What is the limit of number of folders for the path?
2. What is the limit of number of characters for the path?

Solution

The complete path to a given standard file can be up to 19 directory levels deep (Folders).


The maximum length of a full file specification from start to given standard file is 219 characters.



Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 764SP1
Product: NX
Application: KDA
Version: V11.0.1
Function: PROGRESSIVE_DIE

Ref: 002-8000592

KB Article ID# PL8000592

Contents

SummaryDetails

Associated Components

Tooling Design