The Solid Edge ST10 readme file states the following regarding supported operating system for the License Manager
FlexNet Publisher 2016 (11.14.0) supports the following: - Windows 10 (32-bit or 64-bit)
- Windows 8 (32-bit or 64-bit)
- Windows 7 Ultimate (32-bit or 64-bit)
- Windows Vista Ultimate (32-bit or 64-bit)
- Windows Server 2008, Windows Server 2008 R2, Windows Server 2012 (64-bit), or Windows Server 2012 R2 (64-bit)
This is incorrect. What operating systems does the License Manager support?
Solution
The Solid Edge ST10 license manager is 64-bit only and supports the following operating systems:
- Windows 10 (64-bit)
- Windows 8.1 (64-bit)
- Windows 8 (64-bit)
- Windows 7 (64-bit)
- Windows Server 2008 R2 (64-bit)
- Windows Server 2012 (64-bit)
- Windows Server 2012 R2 (64-bit)
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: n/a
Product: SOLID_EDGE
Application: SETUP
Version: V110.0
Function: LICENSING
Ref: 002-8000587