Dear Siemens PLM Software Customer,
We are pleased to inform you that Tecnomatix controllers for "ABB, DUERR, KUKA, NC"
are available for download from https://download.industrysoftware.automation.siemens.com.
See Tecnomatix_Controller_Name_changes_log.htm for details
concerning this update.
Note: This file is located in the 'Change_Logs' folder directly
under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V13.1.2/
Expand ABB or DUERR or KUKA or NC
Download the file(s):
Tecnomatix_13.1.2_ABB_RAPID_64BIT_v2.114.5_11_08_2017.exe
Tecnomatix_13.1.2_ABB_RAPID_VOLVO_64BIT_v3.8.6_11_08_2017.exe
Tecnomatix_13.1.2_DUERR_ECOTALK_64BIT_v2.11.1_11_08_2017.exe
Tecnomatix_13.1.2_KUKA_KRC_64BIT_v3.40_11_08_2017.exe
Tecnomatix_13.1.2_KUKA_KRC_BMW_64BIT_v2.37_11_08_2017.exe
Tecnomatix_13.1.2_NC_CODE_64BIT_v1.19.1_11_08_2017.exe
Tecnomatix_13.1.2_NC_CODE_EMBRAER_64BIT_v1.5.6_11_08_2017.exe
Tecnomatix_13.1.2_NC_CODE_RIVETING_64BIT_v1.3.4_11_08_2017.exe
To Install:
Place Tecnomatix_13.1.2_Controller_Name_NNBIT_vVV_MM_DD_YYYY.exe
into a folder ($Tecnomatix/downloads is suggested).
Run Tecnomatix_13.1.2_Controller_Name_NNBIT_vVV_MM_DD_YYYY.exe.
Where $Tecnomatix is the full path to the Tecnomatix installation.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens PLM Software
SFB-TECNOMATIX-8000512
Product Information: