Tecnomatix V12.1.3 Controllers for ABB, DUERR, KUKA, NC

2021-10-07T00:10:46Z

Summary


Details


Dear Siemens PLM Software Customer,

We are pleased to inform you that Tecnomatix controllers for "ABB, DUERR, KUKA, NC"
are available for download from https://download.industrysoftware.automation.siemens.com.

See Tecnomatix_Controller_Name_changes_log.htm for details
concerning this update.

Note: This file is located in the 'Change_Logs' folder directly
           under the 'Robot_Controllers' folder.


Use the following steps to download.

Note: A valid WebKey account is required.
(URL: https://plmapps.industrysoftware.automation.siemens.com/webkey/)

In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/

WebKey Username: [your WebKey user ID]

WebKey Password: [your WebKey password]

Select the Download tab

In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V12.1.3/
Expand ABB or DUERR or KUKA or NC

Download the file(s):

    Tecnomatix_12.1.3_ABB_RAPID_64BIT_v2.114.5_11_08_2017.exe
    Tecnomatix_12.1.3_ABB_RAPID_VOLVO_64BIT_v3.8.6_11_08_2017.exe
    Tecnomatix_12.1.3_DUERR_ECOTALK_64BIT_v2.11.1_11_08_2017.exe
    Tecnomatix_12.1.3_KUKA_KRC_64BIT_v3.40_11_08_2017.exe
    Tecnomatix_12.1.3_KUKA_KRC_BMW_64BIT_v2.37_11_08_2017.exe
    Tecnomatix_12.1.3_NC_CODE_64BIT_v1.19.1_11_08_2017.exe
    Tecnomatix_12.1.3_NC_CODE_EMBRAER_64BIT_v1.5.6_11_08_2017.exe
    Tecnomatix_12.1.3_NC_CODE_RIVETING_64BIT_v1.3.4_11_08_2017.exe


To Install:

Place Tecnomatix_12.1.3_Controller_Name_NNBIT_vVV_MM_DD_YYYY.exe
into a folder ($Tecnomatix/downloads is suggested).

Run Tecnomatix_12.1.3_Controller_Name_NNBIT_vVV_MM_DD_YYYY.exe.

Where $Tecnomatix is the full path to the Tecnomatix installation.

The default installation point is C:\Program Files\Tecnomatix.


If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,

Siemens PLM Software



SFB-TECNOMATIX-8000506
Product Information:
  • Product: TECNOMATIX

KB Article ID# PL8000506

Contents

SummaryDetails

Associated Components