Details
Even if "Report Routing Errors" in wiring preferences is turned OFF, Design rule violation error occurs while creating spline paths
Solution
"Report Routing Errors" in wiring preferences is not designed to control design rule violations
To turn off automatic display of design rule checker, please comment out of the relevant section(CONCURRENT section) in ugroute_elec_metric.xml (%UGII_BASE_DIR%\UGROUTE_ELEC\appview\) using <!-- and -->
For example,
<Design_Rules>
<Rule>
<Name>
Curve Bend Radius
</Name>
<External_Dll>
<DLL_Name>
INTERNAL
</DLL_Name>
<Entry_Point>
CHECK_CURVE_BEND_RADIUS
</Entry_Point>
</External_Dll>
<Design_Rule_Modes>
<!--
This is a comment out section
-----------------------------------------------------------
<Design_Rule_Mode>
CONCURRENT
</Design_Rule_Mode>
--------------------------------------------------
-->
<Design_Rule_Mode>
INTERACTIVE
</Design_Rule_Mode>
</Design_Rule_Modes>
Hardware/Software Configuration
Platform: INTL64
OS: window
OS Version: 764
Product: NX
Application: ROUTING_GENERAL
Version: V10.0.3
Function: DESIGN_RULES
Ref: 002-8000093