Tecnomatix RCS errors due to rrs.xml problems

2021-10-07T00:01:37Z
Process Simulate

Summary


Details

Cannot validate RCS in Robot Properties due to incorrect rrs.xml file path or structure.



Solution

This is a working rrs.xml file with the rj3_rcs_tune.exe and rj3_rcs_tune_debug.exe located in the paths shown.


<?xml version="1.0" standalone="yes" ?>
<Data>
<ControllersData>


<Controller Name="Fanuc-Rj">
<InstalledVersions>

<Version Name="standard">
<ModuleName>D:\APPS\RCS_clients\rrs_bin\rcsfr13\robcad.bin\rj3_rcs_tune.exe</ModuleName>
<ModulePathName>D:\APPS\RCS_clients\rrs_bin\rcsfr13\robcad.bin</ModulePathName>
</Version>

<Version Name="debugx">
<ModuleName>D:\APPS\RCS_clients\rrs_bin\rcsfr13\robcad.bin\rj3_rcs_tune_debug.exe</ModuleName>
<ModulePathName>D:\APPS\RCS_clients\rrs_bin\rcsfr13\robcad.bin</ModulePathName>
</Version>

</InstalledVersions>
</Controller>

</ControllersData>
</Data>

Notes and References


Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V13.1
Function: ROBOTICS

Ref: 002-7009866

KB Article ID# PL7009866

Contents

SummaryDetails

Associated Components

Robotics & Automation Shopfloor