Details
---------------
The attributes are not assigned in the spreadsheet when we select "Assign Part
Numbers and Attributes" option for custom attributes.
By Default NX can assign DB_PART_NUMBER, DB_PART_NAME and DB_PART_DESC
Solution
The option "Assign Part Numbers and Attributes" works for attributes which are
assignable in Teamcenter. Currently NX supports DB_PART_NAME and DB_PART_DESC
along with DB_PART_NUMBER by default as hard coded attributes.
The attributes can be made assignable in Teamcenter for automatic counter
numbers using BMIDE Naming rules, if we can get these attributes as Auto assign
then the same can be used in NX spreadsheet as well for "Assign Part Numbers
and Attributes" option to automatically assign the counters for custom
attributes.
Notes and References
IR 8921728
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: n/a
Product: NX
Application: NXMANAGER
Version: V11.0.2
Function: ASSEMBLY
Ref: 002-7009607