---------------
What is meant by FSF & TCP flags in log file during Thermal Flow solution
e.g
Thermal Boundary Condition Type Value FSF TCP
----------------------------------------------------------------------
1 - Thermal Load(1) Heat Load Time All No
2 - Thermal Load(2) Heat Load 1.000E+06 mN-mm/s No No
3 - Thermal Load(3) Heat Load 1.000E+06 mN-mm/s No No
4 - Thermal Load(4) Heat Load 1.000E+06 mN-mm/s All No
5 - Thermal Load(5) Heat Load 1.000E+06 mN-mm/s No No
6 - Thermal Load(6) Heat Load 1.000E+06 mN-mm/s No No
4 - Temperature(4) Temperature 1.000E+02 C Yes No
1 - INIT_BC Initial Temp 2.000E+01 C Yes No
Solution
FSF means "Flow surface" and TCP means "Thermal coupling".
A "No" means the selection is not part of a Flow Surface/Thermal Coupling, a
"Yes" means it is and "All" means all the selection for this thermal BC is part
of a Flow Surface/Thermal Coupling.
Notes