Solid Edge Limited Update and assembly features

2021-10-06T23:55:33Z
ASSEMBLY

Summary


Details

With limited update on, a subassembly with an assembly feature needs an update 
to show the actual part.



Solution

This is working as designed for limited update processing. When this option is 
ON Solid Edge defers the update of assembly features and the solve of assembly 
relationships. 
  
The assembly can be updated manually using 'Update Active Level' or 'Component 
Tracker'.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: window
OS Version: 1064
Product: SOLID_EDGE
Application: ASSEMBLY
Function: FEATURES

Ref: 002-7009564

KB Article ID# PL7009564

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS